1489-M Thermal-magnetic Circuit Breakers

1489-M3D010


Representative Rendering, Not The Actual Product

Bulletin 1489-M Thermal-magnetic Circuit Breakers, Standard configuration, AC, 3 Pole Configuration, Trip Curve D, UL/CSA Max. Voltage: 480Y/277V AC , IEC/EN Max. Voltage: 400V AC,1A

Product Details

CIRCUIT BREAKER SELECTION
Number of Poles3 Pole Configuration
Trip CurveTrip Curve D
Rated Current1A
Rated VoltageUL/CSA Max. Voltage: 480Y/277V AC , IEC/EN Max. Voltage: 400V AC

Supporting Documentation and Downloads