Bulletin 1489-M Thermal-magnetic Circuit Breakers, Standard configuration, AC, 3 Pole Configuration, Trip Curve D, UL/CSA Max. Voltage:240V AC; IEC/EN Max. Voltage 400V AC,50A
| CIRCUIT BREAKER SELECTION | |
|---|---|
| Number of Poles | 3 Pole Configuration |
| Trip Curve | Trip Curve D |
| Rated Current | 50A |
| Rated Voltage | UL/CSA Max. Voltage:240V AC; IEC/EN Max. Voltage 400V AC |