1489-M Thermal-magnetic Circuit Breakers

1489-M1C320


Representative Rendering, Not The Actual Product

Bulletin 1489-M Thermal-magnetic Circuit Breakers, Standard configuration, AC, 1 Pole Configuration, Trip Curve C, UL/CSA Max. Voltage: 277V AC, 48V DC ; IEC/EN Max. Voltage: 230V AC,32A

Product Details

CIRCUIT BREAKER SELECTION
Number of Poles1 Pole Configuration
Trip CurveTrip Curve C
Rated Current32A
Rated VoltageUL/CSA Max. Voltage: 277V AC, 48V DC ; IEC/EN Max. Voltage: 230V AC

Supporting Documentation and Downloads