1489-M Thermal-magnetic Circuit Breakers

1489-M2C010


Representative Rendering, Not The Actual Product

Bulletin 1489-M Thermal-magnetic Circuit Breakers, Standard configuration, AC, 2 Pole Configuration, Trip Curve C, UL/CSA Max. Voltage:480Y/277V AC, 96V DC; IEC/EN Max. Voltage: 400V AC,1A

Product Details

CIRCUIT BREAKER SELECTION
Number of Poles2 Pole Configuration
Trip CurveTrip Curve C
Rated Current1A
Rated VoltageUL/CSA Max. Voltage:480Y/277V AC, 96V DC; IEC/EN Max. Voltage: 400V AC

Supporting Documentation and Downloads