Short Circuit Current Ratings for 1492-100X
Operational Rating Suitable Conductors (Kcmil/AWG - Copper wire) SCCR w/ Fuse Protection SCCR w/ Circuit Breaker Protection (140U Inverse Time) Rating Reference File Ref: UL File Ref: CSA Comments
Line Side Load Side 600V [kA] Max Fuse Size [A] Fuse Class 480V [kA] Reference Catalog Number
175 A Coming Soon Coming Soon Coming Soon Coming Soon Coming Soon Coming Soon -- TBD E40735 LR 19766 --