Short Circuit Current Ratings for 1492-50XF
Operational Rating Suitable Conductors (Kcmil/AWG - Copper wire) SCCR w/ Fuse Protection SCCR w/ Circuit Breaker Protection (140U Inverse Time) Rating Reference File Ref: UL File Ref: CSA Comments
Line Side Load Side 600V [kA] Max Fuse Size [A] Fuse Class 480V [kA] Reference Catalog Number
175 A 2/0 - #6 2/0 - #6 J, T, RK1 100 200 J, T, RK1 -- TBD E40735 LR 19766 --
175 A 2/0 - #6 2/0 - #6 RK5 100 100 RK5 -- TBD E40735 LR 19766 --
175 A 2/0 - #6 2/0 - #6 G 100 60 G -- TBD E40735 LR 19766 --
175 A 2/0 - #6 2/0 - #6 CC 100 30 CC -- TBD E40735 LR 19766 --
175 A #8 - #10 #8 - #10 J, T, RK1 100 100 J, T, RK1 -- TBD E40735 LR 19766 --
175 A #8 - #10 #8 - #10 G 100 60 G -- TBD E40735 LR 19766 --
175 A #8 - #10 #8 - #10 CC, RK5 100 30 CC, RK5 -- TBD E40735 LR 19766 --
175 A Other than above Other than above -- 10 -- -- -- TBD E40735 LR 19766 --