
Fusible 2 Channel Analog IFM, 24V Blown Fuse Indicators and Test Points, 5 Terminals per Input and 3 per Output , , , Analog Interface Module
| I/O MODULE DATA | |
|---|---|
| Please Note: | You must select an I/O Module in order to choose a Pre-Wired Cable with Connectors on Both Ends |
| WIRING SYSTEMS DATA | |
| Product Type | Analog Module with Fixed Terminal Block |
| Cable Connector Pin Type | D-Shell Cable |
| Interface Module Style | Fusible |
| Analog I/O Channels | Four Channels, 2-In / 2-Out |
| Terminal Features | 24V Blown Fuse Indicators w/ Test Points |
| LED or Fuse Voltage | None |
| Field Side Terminals | Five per Input and Three per Output Connection |