Thermocouple 8 Channel Analog IFM, 3 Terminals per Input , , , Analog Interface Module
| I/O MODULE DATA | |
|---|---|
| Please Note: | You must select an I/O Module in order to choose a Pre-Wired Cable with Connectors on Both Ends |
| WIRING SYSTEMS DATA | |
| Product Type | Analog Module with Fixed Terminal Block |
| Cable Connector Pin Type | D-Shell Cable |
| Interface Module Style | Feed-Through |
| Analog I/O Channels | Eight Channels, Input or Output |
| Terminal Features | Standard |
| LED or Fuse Voltage | None |
| Field Side Terminals | Three-Four per Input Connection |