
High-Speed Counter/Encoder Analog IFM, 2-channel counter input/4 outputs , , , Analog Interface Module
| I/O MODULE DATA | |
|---|---|
| Please Note: | You must select an I/O Module in order to choose a Pre-Wired Cable with Connectors on Both Ends |
| WIRING SYSTEMS DATA | |
| Product Type | Analog Module with Fixed Terminal Block |
| Cable Connector Pin Type | D-Shell Cable |
| Interface Module Style | High-Speed Counter/Encoder |
| Analog I/O Channels | 2 Channels for High-Speed Counter/Encoder Input, 4 Channels for Discrete Outputs |
| Terminal Features | Standard |
| LED or Fuse Voltage | None |
| Field Side Terminals | Four per I/O Connection |