
Fusible 8 Channel Analog IFM (8 Input / 2 Output) , 1757-PIM: ProcessLogix DC (5-24V) Pulse Input Module, 8 Pts. ,Analog - Input / Output Mode , Analog Interface Module
| I/O MODULE DATA | |
|---|---|
| Controller / I/O Platform | Bulletin 1757 I/O Modules |
| Controller or I/O Module or Base I/O | 1757-PIM: ProcessLogix DC (5-24V) Pulse Input Module, 8 Pts. |
| Type of I/O Channel Configuration | Analog - Input / Output Mode |
| WIRING SYSTEMS DATA | |
| Product Type | Analog Module with Fixed Terminal Block |
| Cable Connector Pin Type | D-Shell Cable |
| Interface Module Style | Fusible |
| Analog I/O Channels | Eight Input / Two Output Channels |
| Terminal Features | Standard |
| LED or Fuse Voltage | None |