
Fusible 16 Channel Analog IFM, with 5 x 20mm Fuse Clips, Extra Terminals for Synchronized Axes Module , 1746-QS: Analog Synchronized Axis Control Module, 24V DC ,Analog - Input / Output Mode , Analog Interface Module
| I/O MODULE DATA | |
|---|---|
| Controller / I/O Platform | Bulletin 1746 I/O Modules |
| Controller or I/O Module or Base I/O | 1746-QS: Analog Synchronized Axis Control Module, 24V DC |
| Type of I/O Channel Configuration | Analog - Input / Output Mode |
| WIRING SYSTEMS DATA | |
| Product Type | Analog Module with Fixed Terminal Block |
| Cable Connector Pin Type | D-Shell Cable |
| Interface Module Style | Fusible |
| Analog I/O Channels | Sixteen Channels, Synchronized Axes Module |
| Terminal Features | Extra Terminal |
| LED or Fuse Voltage | None |