1492 Power Block, Standard Feed-Through/Splicer Block, 1-Pole, Aluminum, 2 Openings Line Side, 2 Openings Load Side, 760 Amps
| POWER BLOCK DATA | |
|---|---|
| Base Block Type | Standard Feed-Through/Splicer Block |
| Number of Poles | 1-Pole |
| Connector Material | Aluminum |
| Openings per Pole (Line Side) | 2 Openings |
| Rated Wire Range for Line Side | 500 kcmil - # 4 Copper wire |
| Openings per Pole (Load Side) | 2 Openings |
| Rated Wire Range for Load Side | 500 kcmil - # 4 Copper wire |
| Current Rating (per Pole) | 760 Amps |
| Marking Strips | Single White Strip Provided |