Short Circuit Current Ratings for 1492-GH012
Operational Rating
SCCR
Rating Reference
File Ref: UL
File Ref: CSA
UL508A
Comments
120V [kA]
240V [kA]
277V [kA]
480Y/277V [kA]
Category Code
1.2 A
--
1kA U1 (250V)
--
--
Nameplate
E65138
QVNU2