Short Circuit Current Ratings for 1492-GS1G008
Operational Rating SCCR Rating Reference File Ref: UL File Ref: CSA UL508A Comments
120V [kA] 240V [kA] 277V [kA] 480Y/277V [kA] Category Code
0.8 A -- -- 5 kA C1 - 400 A U1 -- Nameplate E65139 QVNU2