
1492-GS High Density Supplemental Circuit Breaker (Toggle Type), 2-pole, 7.0 A
| MINIATURE CIRCUIT BREAKER DATA | |
|---|---|
| Electrical Standards | UL |
| Number of Poles | 2 poles |
| Magnetic Trip Range | G-Trip Characteristics - Inductive Loads (AC) |
| Amp Rating | 7.0 A |
| Optional Auxiliary Contact | No Contact |