Short Circuit Current Ratings for 1492-GS3G015
Operational Rating SCCR Rating Reference File Ref: UL File Ref: CSA UL508A Comments
120V [kA] 240V [kA] 277V [kA] 480Y/277V [kA] Category Code
1.5 A -- -- -- 5 kA C1 - 400 A U1 Nameplate E65142 QVNU2