Short Circuit Current Ratings for 1492-GS3G025
Operational Rating
SCCR
Rating Reference
File Ref: UL
File Ref: CSA
UL508A
Comments
120V [kA]
240V [kA]
277V [kA]
480Y/277V [kA]
Category Code
2.5 A
--
--
--
5 kA C1 - 400 A U1
Nameplate
E65144
QVNU2