
1492-GS High Density Supplemental Circuit Breaker (Toggle Type), 3-pole, 8.0 A, Optional Auxiliary Contact: Normally Open
| MINIATURE CIRCUIT BREAKER DATA | |
|---|---|
| Electrical Standards | UL |
| Number of Poles | 3 poles |
| Magnetic Trip Range | G-Trip Characteristics - Inductive Loads (AC) |
| Amp Rating | 8.0 A |
| Optional Auxiliary Contact | Normally Open |