
Finger-Safe Double Circuit Surge Suppressor Block, 240V AC/DC Surge Suppressor, #30 - #12 AWG, White, Pkg. Qty. of 1
| BASE DATA | |
|---|---|
| Electrical Standards | UL |
| Type of Device | Finger-Safe Terminal Block |
| Base Block Type | Double Circuit Surge Suppressor Block |
| DETAIL DATA | |
| Features | 240V AC/DC Surge Suppressor |
| Wire Range | #30 - #10 AWG |
| Color | White |
| Rail Options | Standard Mounting Foot |
| Bulk Pack | No Bulk Pack (Single Block) |