
20-Point Isolated Fusible Digital IFM, 5 x 20mm Fuse Clips,120V AC/DC Blown Fuse Indicators, 4 Terminals per Input , , , Digital Interface Module
| I/O MODULE DATA | |
|---|---|
| Please Note: | You must select an I/O Module in order to choose a Pre-Wired Cable with Connectors on Both Ends |
| WIRING SYSTEMS DATA | |
| Product Type | Digital Module with Fixed Terminal Block |
| Cable Connector Pin Type | 20 Pins |
| Interface Module Style | Fusible |
| Terminal Features | Isolated Extra Terminal w/ Blown Fuse Indicator for Inputs |
| LED or Fuse Voltage | 120V AC/DC |
| Field Side Terminals | Four per I/O Connection |