
40-Point Isolated Digital IFM, 240V AC LED Indicators, 4 Terminals per Input , 1756-IM16I: ControlLogix AC Isolated Input, 16 Pts., 159-265V ,Digital - Input / Output Mode , Digital Interface Module
| I/O MODULE DATA | |
|---|---|
| Controller / I/O Platform | Bulletin 1756 I/O Modules |
| Controller or I/O Module or Base I/O | 1756-IM16I: ControlLogix AC Isolated Input, 16 Pts., 159-265V |
| Type of I/O Channel Configuration | Digital - Input / Output Mode |
| WIRING SYSTEMS DATA | |
| Product Type | Digital Module with Fixed Terminal Block |
| Cable Connector Pin Type | 40 Pins |
| Interface Module Style | LED Indicating |
| Terminal Features | Isolated Extra Terminals for Inputs |
| LED or Fuse Voltage | 240V AC/DC |
| Field Side Terminals | Four per I/O Connection |