Short Circuit Current Ratings for 1492-J10-B
Operational Rating Suitable Conductors (Kcmil/AWG - Copper wire) SCCR w/ Fuse Protection SCCR w/ 140M MCP or MPCB Rating Reference File Ref: UL
600V [kA] Max Fuse Size [A] Fuse Class Catalog Number 480Y / 277V [kA] 600Y / 347V [kA]
50A 14-10 -- -- -- 140M-H8P-_ _ 50 30 Instruction Sheet E40735
50A 14-6 100 30 RK5, CC -- -- -- Instruction Sheet E40735
50A 14-6 100 60 RK1, G -- -- -- Instruction Sheet E40735
50A 14-6 100 100 J, T -- -- -- Instruction Sheet E40735