1492-J IEC Terminal Block, One-Circuit Feed-Through Block, 16 mm (# 14 AWG - # 4 AWG), Standard Feedthrough, Blue,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Standard Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 14-6 AWG (85A @600V AC/DC) CSA: 14-6 AWG (85A @600V AC/DC) IEC: 16mm² (76A @1000V AC/DC) EEx e II: 16mm²/16-6 AWG (66A @ 750V AC/DC) |
| Color | Blue |