
1492-J IEC Terminal Block, One-Circuit Feed-Through Block, 1.5 mm (# 22 AWG - # 16 AWG), 2 Connection points on each side, Brown,
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Specialty Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | 2 Connection points on each side |
| Maximum Wire Size & Rating | UL: 22-12 AWG (25A @300V AC/DC) CSA: 26-12 AWG (10A @300V AC/DC) IEC: 1.5mm² (17.5A @800V AC/DC) |
| Color | Brown |