1492 IEC Screw Terminal Blocks

1492-J3TW-BL


Representative Rendering, Not The Actual Product

1492-J IEC Terminal Block, One-Circuit Feed-Through Block, 2.5 mm (# 24 AWG - # 12 AWG), 3 Connection points, 2 on one side, Black, Accepts 5x20mm Fuse,

Product Details

BLOCK STYLE
Base Block StyleSpecialty Feed-Through Blocks
BASE DATA
Base Block TypeOne-Circuit Feed-Through Block
DETAIL DATA
Features3 Connection points, 2 on one side
Maximum Wire Size & RatingSingle Side: UL: 22-12 AWG (20A @300V AC/DC) CSA: 26-12 AWG (20A @300V AC/DC) IEC: 2.5mm² (24A @800V AC/DC) EEx e II: 2.5mm²/20-14 AWG (21A @ 550V AC/DC) Twin Side UL: 22-14 AWG (10A @300V AC/DC) CSA: 26-14 AWG (15A @300V AC/DC) IEC: 1.5mm² (17.5A @800V AC/DC) EEx e II: 1.5mm²/20-16 AWG (15A @ 550V AC/DC)
ColorBlack

Supporting Documentation and Downloads