
1492-J IEC Terminal Block, One-Circuit Feed-Through Block, 4 mm (# 22 AWG - # 10 AWG) or 2.5 mm (# 22 AWG - # 12 AWG), Neutral Disconnect, Blue (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Neutral Disconnect Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Neutral Disconnect |
| Maximum Wire Size & Rating | UL: 22-12 AWG (35A @600V AC/DC) CSA: 26-10 AWG (25A @600V AC/DC) IEC:4mm² (32A @400V AC/DC) |
| Color | Blue (Standard) |