1492-J IEC Terminal Block, One-Circuit Feed-Through Block, 4 mm (# 30 AWG - # 10 AWG), 2 Connection points on each side, Gray (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Specialty Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | 2 Connection points on each side |
| Maximum Wire Size & Rating | UL: 30-10 AWG (30A @600V AC/DC) CSA: 30-10 AWG (30A @600V AC/DC) IEC:4.0mm² (32A @500V AC/DC) |
| Color | Gray (Standard) |