
1492-J IEC Terminal Block, One-Circuit Feed-Through Block, 50 mm, Standard Feedthrough, Blue,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Standard Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 10-1/0 AWG (150A @1000V AC/DC) CSA: 8-1/0 AWG (150A @600V AC/DC) IEC: 50mm² (150A @1000V AC/DC) |
| Color | Blue |