Short Circuit Current Ratings for 1492-J6-BR
| Operational Rating |
Suitable Conductors (Kcmil/AWG - Copper wire) |
SCCR w/ Fuse Protection |
SCCR w/ 140M MCP or MPCB |
Rating Reference |
File Ref: UL |
| 600V [kA] |
Max Fuse Size [A] |
Fuse Class |
Catalog Number |
480Y / 277V [kA] |
600Y / 347V [kA] |
| 32A |
14-8 |
100 |
30 |
RK5, CC |
-- |
-- |
-- |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
100 |
60 |
RK1, G |
-- |
-- |
-- |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
100 |
100 |
J, T |
-- |
-- |
-- |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-D9E-A63, B10, B16 |
65 |
30 |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-D9E-B25, B40, B63 |
65 |
30 |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-D9E-C10 |
65 |
30 |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-C3E-A16, A25, A40, A63 |
65 |
30 |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-C3E-B10 |
65 |
30 |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-C3E-B16 |
65 |
30 |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-C3E-B25 |
65 |
30 |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-C3E-B40 |
65 |
30 |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-C3E-B63 |
65 |
* |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-C3E-C10 |
65 |
* |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-C3E-C16 |
65 |
* |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-D9E-C16 |
65 |
30 |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-D9E-C20 |
65 |
* |
Instruction Sheet |
E40735 |
| 32A |
14-8 |
-- |
-- |
-- |
140MT-D9E-C25 |
50 |
* |
Instruction Sheet |
E40735 |