1492-J IEC Terminal Block, One-Circuit Fuse Block (1/4 x 1 1/4" Fuses), 6 mm (# 22 AWG - # 10 AWG), With or Without Fuse Indication, Gray (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Fuse Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Fuse Block (1/4 x 1 1/4" Fuses) |
| DETAIL DATA | |
| Features | With or Without Fuse Indication |
| Maximum Wire Size & Rating | UL: 22-8 AWG (10A @10-36V AC/DC) CSA: 20-8 AWG (16A @10-36V AC/DC) IEC: 6mm² (6.3A @10-36V AC/DC) |
| Color | Gray (Standard) |
| Voltage Rating | 10-36V AC/DC |