Short Circuit Current Ratings for 1492-J70
| Operational Rating |
Suitable Conductors (Kcmil/AWG - Copper wire) |
SCCR w/ Fuse Protection |
SCCR w/ 140M MCP or MPCB |
Rating Reference |
File Ref: UL |
| 600V [kA] |
Max Fuse Size [A] |
Fuse Class |
Catalog Number |
480Y / 277V [kA] |
600Y / 347V [kA] |
| 175A |
4 - 1/0 |
-- |
-- |
-- |
140U-J0X3 |
65 |
-- |
Instruction Sheet |
E40735 |
| 175A |
1/0 |
-- |
-- |
-- |
140U-J0X3 |
-- |
30 |
Instruction Sheet |
E40735 |
| 175A |
1/0 - 3/0 |
100 |
30 |
CC |
-- |
-- |
-- |
Instruction Sheet |
E40735 |
| 175A |
1/0 - 3/0 |
100 |
60 |
G |
-- |
-- |
-- |
Instruction Sheet |
E40735 |
| 175A |
1/0 - 3/0 |
100 |
100 |
RK5 |
-- |
-- |
-- |
Instruction Sheet |
E40735 |
| 175A |
1/0 - 3/0 |
100 |
200 |
RK1 |
-- |
-- |
-- |
Instruction Sheet |
E40735 |
| 175A |
1/0 - 3/0 |
100 |
400 |
J, T |
-- |
-- |
-- |
Instruction Sheet |
E40735 |