
1492-J IEC Terminal Block, Two-Circuit Feed-Through Block, 2.5 mm (# 24 AWG - # 12 AWG), 2 Stab connections on one side, Gray (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Stab Connect Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | Two-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | 2 Stab connections on one side |
| Maximum Wire Size & Rating | UL: 22-12 AWG (10A @300V AC/DC) CSA: 26-12 AWG (10A @300V AC/DC) IEC: 2.5mm² (16A (2X8) @400V AC/DC) |
| Color | Gray (Standard) |