
1492-J IEC Terminal Block, Two-Circuit Feed-Through Block, 2.5 mm (# 24 AWG - # 12 AWG), Selectable component plug-in device with internal surge suppression and with test plug socket, Gray (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Plug-In Style Blocks |
| BASE DATA | |
| Base Block Type | Two-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Selectable component plug-in device with internal surge suppression and with test plug socket |
| Maximum Wire Size & Rating | UL: 24-12 AWG (20A @300V AC/DC) CSA: 30-12 AWG (20A @300V AC/DC) IEC: 2.5mm² (24A @115V AC) |
| Color | Gray (Standard) |