
1492-J IEC Terminal Block, Two-Circuit Feed-Through Block, 2.5 mm (# 24 AWG - # 12 AWG), Two level block with a selectable resistor value between the 2 levels, Black (Standard), Accepts 5x20mm Fuse, 1500 Ohm Resistance
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Internal Component Blocks |
| BASE DATA | |
| Base Block Type | Two-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Two level block with a selectable resistor value between the 2 levels |
| Maximum Wire Size & Rating | UL: 22-12 AWG (20A Busbar @600V AC/DC) CSA: 26-12 AWG (10A Busbar @300V AC/DC) IEC: 2.5mm² @152V AC/DC |
| Color | Black (Standard) |
| Resistor Value | 1500 Ohm Resistance |