1492 IEC Screw Terminal Blocks

1492-JD3RB393


Representative Rendering, Not The Actual Product

1492-J IEC Terminal Block, Two-Circuit Feed-Through Block, 2.5 mm (# 24 AWG - # 12 AWG), Two level block with a selectable resistor value between the 2 levels, Black (Standard), Accepts 5x20mm Fuse, 39k Ohm Resistance

Product Details

BLOCK STYLE
Hazardous Location Product Required?No
Base Block StyleInternal Component Blocks
BASE DATA
Base Block TypeTwo-Circuit Feed-Through Block
DETAIL DATA
FeaturesTwo level block with a selectable resistor value between the 2 levels
Maximum Wire Size & RatingUL: 22-12 AWG (20A Busbar @600V AC/DC) CSA: 26-12 AWG (10A Busbar @300V AC/DC) IEC: 2.5mm² @152V AC/DC
ColorBlack (Standard)
Resistor Value39k Ohm Resistance

Supporting Documentation and Downloads