
1492-J IEC Terminal Block, Two-Circuit Feed-Through Block, 4 mm (# 26 AWG - # 10 AWG), Standard Feedthrough, Black, Accepts 5x20mm Fuse,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Multi-Circuit Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | Two-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 26-10 AWG (35A @600V AC/DC) CSA: 26-10 AWG (30A @300V AC/DC) IEC:4mm² (32A @800V AC/DC) |
| Color | Black |