1492-J IEC Terminal Block, Three-Level Feed-Through Block, 4 mm (# 22 AWG - # 12 AWG) or 2.5 mm (# 26 AWG - # 12 AWG), Hinged-arm fuse circuit, Gray (Standard), 60-150V AC/DC
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Fuse Blocks |
| BASE DATA | |
| Base Block Type | Three-Level Feed-Through Block |
| DETAIL DATA | |
| Features | Hinged-arm fuse circuit |
| Maximum Wire Size & Rating | Fuse Circuit: UL: 22-12 AWG (25A @300V AC/DC) CSA: 26-12 AWG (25A/250V @300V AC/DC) IEC: 4.0mm² (6.3A @500V AC/DC) Feed-through circuit: UL: 26-12 AWG (25A @300V AC/DC) CSA: 22-12 AWG (25A @300V AC/DC) IEC: 4.0mm² (6.3A @500V AC/DC) |
| Color | Gray (Standard) |
| Voltage Rating | 60-150V AC/DC |