1492-J IEC Terminal Block, Three-Circuit Block with 1 Neutral Disconnect, 1 Feed-Through, and 1 Ground Connection, 2.5 mm (# 22 AWG - # 14 AWG), Neutral Disconnect, Gray (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Neutral Disconnect Blocks |
| BASE DATA | |
| Base Block Type | Three-Circuit Block with 1 Neutral Disconnect, 1 Feed-Through, and 1 Ground Connection |
| DETAIL DATA | |
| Features | Neutral Disconnect |
| Maximum Wire Size & Rating | UL: 22-12 AWG (15A @300V AC/DC) CSA: 26-12 AWG (10A @300V AC/DC) IEC: 2.5mm² (24A @400V AC/DC) |
| Color | Gray (Standard) |