1492 IEC Screw Terminal Blocks

1492-JDG3PSS

1492-J IEC Terminal Block, Two-Circuit Feed-Through Ground Block, 2.5 mm (# 24 AWG - # 12 AWG), Selectable component plug-in device with internal surge suppression, Gray (Standard),

Product Details

BLOCK STYLE
Hazardous Location Product Required?No
Base Block StyleDouble Level Plug-In Style Blocks with Ground
BASE DATA
Base Block TypeTwo-Circuit Feed-Through Ground Block
DETAIL DATA
FeaturesSelectable component plug-in device with internal surge suppression
Maximum Wire Size & RatingUL: 24-12 AWG (20A @300V AC/DC) CSA: 30-12 AWG (20A @300V AC/DC) IEC: 2.5mm² (24A @500V AC/DC)
ColorGray (Standard)

Supporting Documentation and Downloads