
1492-J IEC Terminal Block, Knife Disconnect Feed-Through, 4 mm (# 30 AWG - # 10 AWG), 2 Connection points on each side, Gray (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Isolation Blocks |
| BASE DATA | |
| Base Block Type | Knife Disconnect Feed-Through |
| DETAIL DATA | |
| Features | 2 Connection points on each side |
| Maximum Wire Size & Rating | UL: 30-10 AWG (25A @600V AC/DC) CSA: 30-10 AWG (25A @600V AC/DC) IEC:4.0mm² (30A @500V AC/DC) |
| Color | Gray (Standard) |