1492-J IEC Terminal Block, One-Circuit Feed Through Block, 2.5 mm (# 22 AWG - # 14 AWG), With or Without Fuse Indication, Black with LED, Accepts 5x20mm Fuse,
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Process Terminal Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed Through Block |
| DETAIL DATA | |
| Features | With or Without Fuse Indication |
| Maximum Wire Size & Rating | UL: 26-12 AWG (17A @60-150V AC/DC) CSA: 26-12 AWG (17A @60-150V AC/DC) IEC: 2.5mm² (6.3A @60-150V AC/DC) |
| Color | Black with LED |
| Voltage Rating | 60-150V AC/DC |