1492-J IEC Terminal Block, One-Circuit Feed Through Block with Knife Dissconnect and Ground Connection, 2.5 mm (# 22 AWG - # 14 AWG), Standard Feedthrough, Gray (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Process Terminal Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed Through Block with Knife Dissconnect and Ground Connection |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 26-12 AWG (19A @600V AC/DC) CSA: 26-12 AWG (19A @600V AC/DC) IEC: 2.5mm² (20A @800V AC/DC) |
| Color | Gray (Standard) |