Spring Clamp Terminal Block,One-Circuit Feed-Through Block,10 mm (# 22 AWG - # 8 AWG),Standard Feedthrough,Red,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Standard Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 16-6 AWG (60A @600V AC/DC) CSA: 16-6 AWG (55A @600V AC/DC) IEC: 10mm² (57A @800V AC/DC) EEx e II: 10mm²/16-8 AWG (50A @550V AC/DC) |
| Color | Red |