Spring Clamp Terminal Block,One-Circuit Feed-Through Block,16 mm (# 14 AWG - # 4 AWG),Standard Feedthrough,White,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Standard Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 14-4 AWG (65A @600V AC/DC) CSA: 14-4 AWG (65A @600V AC/DC) IEC: 16mm² (76A @800V AC/DC) EEx e II: 16mm²/16-6 AWG (66A @550V AC/DC) |
| Color | White |