Spring Clamp Terminal Block,One-Circuit Feed-Through Block,1.5mm² (# 26 AWG - # 14 AWG),2 Connection points on each side,Green,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Standard Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | 2 Connection points on each side |
| Maximum Wire Size & Rating | UL: 26-14 AWG (15A @300V AC/DC) CSA: 26-14 AWG (20A @300V AC/DC) IEC: 1.5mm² (17.5A @500V AC/DC) EEx e II: 1.5mm² (15A @550V AC/DC) |
| Color | Green |