| Operational Rating | Suitable Conductors (Kcmil/AWG - Copper wire) | SCCR w/ Fuse Protection | SCCR w/ 140M MCP or MPCB | Rating Reference | File Ref: UL | ||||
| 600V [kA] | Max Fuse Size [A] | Fuse Class | Catalog Number | 480Y / 277V [kA] | 600Y / 347V [kA] | ||||
| -- | -- | 10 | -- | -- | -- | -- | -- | Instruction Sheet | E40735 |