Spring Clamp Terminal Block,Side-by-Side Two-Circuit Feed-Through Block,2.5mm² (# 26 AWG - # 12 AWG),Standard Feedthrough,Black,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Multi-Circuit Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | Side-by-Side Two-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 26-12 AWG (25A @600V AC/DC) CSA: 26-12 AWG (27A @600V AC/DC) IEC: 2.5mm² (24A @800V AC/DC) EEx e II: 2.5mm²/20-12 AWG (21A @550V AC/DC) |
| Color | Black |