Spring Clamp Terminal Block,One-Circuit Feed-Through Block,2.5 mm (# 22 AWG - # 14 AWG),Single-circuit terminal block with 2 fixed and 1 plug-in connection,Gray (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Plug-In Style Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Single-circuit terminal block with 2 fixed and 1 plug-in connection |
| Maximum Wire Size & Rating | UL: 26-12 AWG (20A @300V AC/DC) CSA: 26-12 AWG (20A @300V AC/DC) IEC: 2.5mm² (24A @500V AC/DC) |
| Color | Gray (Standard) |