Spring Clamp Terminal Block,One-Circuit Feed-Through Block,4 mm (# 22 AWG - # 10 AWG) or 2.5 mm (# 22 AWG - # 12 AWG),Standard Feedthrough,Green,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Standard Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 26-10 AWG (33A @600V AC/DC) CSA: 26-10 AWG (35A @600V AC/DC) IEC: 4mm² (32A @800V AC/DC) EEx e II: 4mm²/20-10 AWG (28A @550V AC/DC) |
| Color | Green |