1492 Spring Clamp Terminal Blocks

1492-L4-W

Spring Clamp Terminal Block,One-Circuit Feed-Through Block,4 mm (# 22 AWG - # 10 AWG) or 2.5 mm (# 22 AWG - # 12 AWG),Standard Feedthrough,White,

Product Details

BLOCK STYLE
Base Block StyleStandard Feed-Through Blocks
BASE DATA
Base Block TypeOne-Circuit Feed-Through Block
DETAIL DATA
FeaturesStandard Feedthrough
Maximum Wire Size & RatingUL: 26-10 AWG (33A @600V AC/DC) CSA: 26-10 AWG (35A @600V AC/DC) IEC: 4mm² (32A @800V AC/DC) EEx e II: 4mm²/20-10 AWG (28A @550V AC/DC)
ColorWhite

Supporting Documentation and Downloads